HE87808GLZ-LB003M
EDGE8® Non-Staggered Harness 8F, Bend-improved Single-mode (OS2), MTP® PRO (non-pinned), Plenum, TIA-568 Type-B polarity, with 36 in legs, 10 ft
General Specifications
| Product Number | HE87808GLZ-LB003M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | Bend-improved SM (OS2) |
| Cable Assembly Type | EDGE8® Harness |
| Cable Type | Interconnect |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C |
| Temperature Range, Operation | -10 °C to -60 °C |
Design
| Fiber Count | 8 |
| Polarity | TIA-568 Type-B |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm |
| Max. Tensile Strength for Installation | 220 N |
| Min. Bend Radius Installation | 30 mm |
| Min. Bend Radius Operation | 10 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
| Polish | APC |
| Insertion Loss, Max. | 0.35 dB |
| Boot Color | Black |
| Connector Type | MTP® PRO (non-pinned) |
| Ferrule Material | Composite |
| Boot Type | Simplex |
| Reflectance | < -55 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.25 dB |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Reflectance | < -55 dB |
Furcation - Connector A
| Leg Length non-unit | Non-staggered (900 mm/36 in) |
| Leg Length | 609.6 mm |
| Furcation Type | EDGE™ Harness Plug |
| Leg Color | Yellow |
| Leg Diameter | 2 mm |
Furcation - Connector B
| Leg Length non-unit | Non-staggered (900 mm/36 in) |
Dimensions
| Length | 3 m |
| Cable Weight | 4.6 kg/km |
Ordering Information
| Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection