text.skipToContent text.skipToNavigation

Evolv® ROC™ Drop with Pushlok® Technology

As an industry leader in optical connectivity products, Corning designs and manufactures the ROC™ drop cable assembly with factory-terminated, environmentally sealed and hardened connectors to reduce the cost and time of drop cable deployment. Corning hardened connectors provide superior durability and reliability in the drop segment of the network. This assembly also offers significant improvements in cable management. By featuring the ROC drop cable design, issues of slack storage capacity are virtually eliminated. The ROC drop cable minimum bend radius is half the size of legacy drop cable. The outer dimensions of the cable have been reduced by more than 50 percent. ROC drop cables are more flexible allowing for easier routing at the ONT. Installers will see a reduction in truck storage space requirements with this new design.
Das könnte Sie auch interessieren

Produkte

Produktnummer Produktname
D10201JB49R050M Evolv® ROC™ Drop with Pushlok® Technology, 1F Pushlok to LC Simplex, 50 m, bulk packaging
D10201JB49R050M-P Evolv® ROC™ Drop with Pushlok® Technology, 1F Pushlok to LC Simplex, 50 m, individual packaging
D14801EB49R002M-P Evolv ROC-Drop with Pushlok® Technology, 1F Pushlok to In-line, Dielectric, 2 m, individual pack