012ZRY-T3F20D2H
FREEDM® Gel-free Loose Tube Steel Armor Double Jacket Indoor/Outdoor Cable LT 2.0 Gen 2 U-BQ(ZN)BH(SR)H 1X12 SMF-28® Ultra, Cca, s1, d1, a1
General Specifications
| Product Number | 012ZRY-T3F20D2H |
| Installation Methods | Direct Buried |
| Cable Type | Loose Tube |
| Environment | Indoor/Outdoor |
| Product Type | Corrugated Steel Armor |
| Fiber Category | SMF-28® Ultra |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-BQ(ZN)BH(SR)H |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca, s1, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C |
| Temperature Range, Operation | -30 °C to 70 °C |
| Temperature Range, Storage | -40 °C to 70 °C |
Cable Design
| Cable Marking | Meter - Handset - CE 24 EN 50575 Cca-s1,d1,a1 - Sine - CORNING - FOC - Year - U-BQ(ZN)BH(SR)H 1X12 SMF-28® Ultra G.652.D & G.657.A1 LT2.0 - LSZH(TM)/FRNC |
| Central Element | Glass reinforced Plastic (Dielectric) |
| Fiber Count | 12 |
| Number of Ripcords | 3 |
| Buffer Tube Color Coding, Layer 1 | Blue |
| Outer Jacket Color | Black |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 1.9 mm |
| Buffer Tube Diameter | 1.95 mm |
| Filling Element Color | Natural |
| Inner Jacket Color | Black |
| Number of Active Tubes | 1 |
| Number of Filling Elements | 5 |
| Number of Tube Positions | 6 |
| Strength Members | Aramid Yarn |
| Tensile Strength Elements and/or Armoring | Corrugated steel tape armor |
| Waterblocking material | Swellable elements |
| Cable Marking Method | Inkjet printing |
| Cable Marking Color | White |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance | 4400 N/10 cm |
| Max. Tensile Strength for Installation | 6000 N |
| Min. Bend Radius Installation | 266 mm |
| Min. Bend Radius Operation | 266 mm |
| Nominal Outer Diameter | 13.3 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 220 kg/km |
| Max. cable length per reel/drum | 2000 m |
Reduced outer diameter
Flexibility and simplified installation in compact environments
Light design and improved mechanical performance
Reduced physical strain, improved portability, providing convenience and flxibility, along with superior mechanical functionality
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
Silicon-free outer jacket with laminated glass yarns
The cable jacket is free of components harmful to paint structures with improved rodent resistance