

036EPC-T3122P20
ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.0 HDPE 3x12 E9 SMF-28e+® ITU G652.D
General Specifications
Product Number | 036EPC-T3122P20 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Corrugated Steel Armor |
Fiber Category | Single-mode (OS2) |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)(SR)2Y |
Cable geometry | Round |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 60794-3-10 |
Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 70 °C |
Temperature Range, Operation | -30 °C to 70 °C |
Temperature Range, Storage | -40 °C to 70 °C |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year - ALTOS (R) A-DQ(ZN)(SR)2Y 3X12 E9 LT 2.0 |
Central Element | GRP |
Fiber Count | 36 |
Number of Ripcords | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | High Density Polyethylene (HDPE) |
Outer Jacket Minimum Thickness | 1.3 mm |
Outer Jacket Nominal Thickness | 1.3 mm |
Buffer Tube Color | Blue, Orange, Green |
Buffer Tube Diameter | 2 mm |
Central Element Diameter | 2.1 mm |
Number of Active Tubes | 3 |
Number of Filling Elements | 3 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Tape, Layer 1 | Water-swellable |
Tensile Strength Elements and/or Armoring | Corrugated steel tape armor |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Mechanical Specifications
Crush Resistance | 2500 N/10 cm |
Max. Tensile Strength for Installation | 1500 N |
Min. Bend Radius Installation | 200 mm |
Min. Bend Radius Operation | 100 mm |
Nominal Outer Diameter | 10 mm |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 22 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 104 kg/km |
Max. cable length per reel/drum | 6000 m |
1.3 mm HDPE jacket thickness
Smaller cable diameter with rugged design for easy installation in smaller ducts
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
UV- and microbe-resistant
Can be installed in ducts or conduits
Waterblocking technology
OSP (outdoor) applications
Fibers/buffer tubes color coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications