Clear Track Fiber Pathway Accessory

Clear Track Fiber Pathway enables an easy to install pathway routing and components for fiber installations in buildings. The Clear Track solution provides aesthetic, reliable, and fast installations in challenging SFU and MDU applications.
Simple, handy tools helps speed the process. So one person can install Clear Track in hours, not days. The optional Clear Track Cover provides additional durability with virtual invisibility.
With the Clear Track fiber optic installation tool, the Clear Fiber fiber optic or indoor cable can be easily installed in the fiber optic duct. The flexible, continuous channel can be easily installed around all corners and on curved or irregular surfaces without accessories or corner elements. The unique locking mechanism and flexible adhesive surface provide optimum protection for the fiber optic cable.
Products
产品编码 | Product Name | |
---|---|---|
80611380892 | Clear Track Fiber Pathway Accessory, SM-MP 10-IV One Pass Multipurpose Box | |
80611382146 | Clear Track Fiber Pathway Accessory, 30 Fiber Point of entry sliding wall cover | |
80611382187 | Clear Track Fiber Pathway Accessory, Bridging Strips 12 inch (30 cm), metal | |
80611486459 | Clear Track Fiber Pathway Accessory, Installation Tool with ILU/quad wheels | |
80611486871 | Clear Track Fiber Pathway Accessory, Wall Surface Compatablity Test Strips | |
80611487796 | Clear Track Fiber Pathway Accessory, ILU Cover | |
80611498074 | Clear Track Fiber Pathway Accessory, Micro Point-of-Entry Wall Cover | |
80611621311 | Clear Track Fiber Pathway Accessory, Track ILU Fiber Pathway (track only) 205 ft spool | |
80611621337 | Clear Track Fiber Pathway Accessory, Belt Clip Spool Holder | |
80611622780 | Clear Track Fiber Pathway Accessory, Hallway Fiber pathway, 125 ft | |
80611622822 | Clear Track Fiber Pathway Accessory, Hallway Small Point of Entry Box | |
80611623077 | Clear Track Fiber Pathway Accessory, Hallway Fiber Pathway Cover | |
80611623085 | Clear Track Fiber Pathway Accessory, Installation Tool with Hallway/Quad Wheels | |
80611623671 | Clear Track Fiber Pathway Accessory, Hall/ILU/Quad Wall Compatibility Test Weight and Test Strips | |
80611635063 | Clear Track Fiber Pathway Accessory, Hallway Fiber Access Toolkit | |
CLR-TRK-205-01-000 | Clear Track Fiber Pathway Accessory, Pathway 250 ft. spool | |
CLR-TRK-BRG-PLS | Clear Track Fiber Pathway Accessory, Plastic 16 inch Bridge Strip, 20 strips, 40 clips | |
CLR-TRK-CVR-63X1M-ILU | Clear Track Fiber Pathway Accessory, duct cover, 1 m length, 63 parts | |
CLR-TRK-CVR-HALL-39X1M | Clear Track Fiber Pathway Accessory, Hallway Cover 39 pcs | |
CLR-TRK-CVR-QUAD | Clear Track Fiber Pathway Accessory, Quad Cover, 200 pcs, 650' | |
CLR-TRK-QUAD-80 | Clear Track Fiber Pathway Accessory, Quad Fiber Pathway, 80 ft |