EDGE-EMOD-STRN
EDGE™ Strain-Relief Bracket EMOD, 1U
General Specifications
| Product Number | EDGE-EMOD-STRN |
| Brand | EDGE |
| Product Type | Accessories |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | EDGE |
| Color | Black |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 445 mm |
Ordering Information
| Height Unit | 1 U |
| Package Contents | EDGE™ Fixed 1U module bracket strain relief accessory |
| Shipping Weight | 1.2 kg |
| Units per Delivery | 1/1 |