text.skipToContent text.skipToNavigation

CL4WWP36-3C-2RCT00

Centrix™ XL Loaded Housings  4U, 12 cassettes, 36 - SC UPC adapters with SF pigtails, 432 ports, splice with crimp protection

Contact Distributor for Lead Time
General Specifications
Product Number CL4WWP36-3C-2RCT00
Product Type Housings
Environment Indoor
Fiber Category Single-mode (OS2)
Mounting Type Rack-mount 
Application Central Office,  Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  70 °C   
Design
Adapter Color Front Blue
Pigtail Type 900 µm
Splice Protectors Type Crimp
Number of Ports 432
Color Code Standards Telcordia
Specifications - Connector A
Connector Type SC
Polish UPC
Dimensions
Height 177 mm
Width 514 mm
Depth 290 mm
Weight 14.2 kg
Ordering Information
Height Unit 4 U
Shipping Weight 15 kg
Shipping Height 200 mm
Shipping Width 550 mm
Shipping Depth 350 mm
Units per Delivery 1/1