CL4WWP36-6C-2RHT00
Centrix™ XL Loaded Housings 4U, 12 cassettes, 36 - SC APC adapters with SF pigtails, 432 ports, splice with heat-shrink protection
General Specifications
| Product Number | CL4WWP36-6C-2RHT00 |
| Product Type | Housings |
| Environment | Indoor |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
| Application | Central Office, Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C |
Design
| Adapter Color Front | Green |
| Pigtail Type | 900 µm |
| Splice Protectors Type | Heat Shrink |
| Number of Ports | 432 |
| Color Code Standards | Telcordia |
Specifications - Connector A
| Connector Type | SC APC |
| Polish | APC |
Dimensions
| Height | 177 mm |
| Width | 514 mm |
| Depth | 290 mm |
| Weight | 14.2 kg |
Ordering Information
| Height Unit | 4 U |
| Shipping Weight | 15 kg |
| Shipping Height | 200 mm |
| Shipping Width | 550 mm |
| Shipping Depth | 350 mm |
| Units per Delivery | 1/1 |