CX1A8P36-A9-2RH000
Centrix™ loaded housing 1U, 3 cassettes, 36xLC/UPC adapters + SF pigtails, 108 ports, HS
General Specifications
| Product Number | CX1A8P36-A9-2RH000 |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C |
Design
| Pigtail Type | 900 µm |
| Number of Ports | 108 |
Specifications - Connector A
| Connector Type | LC |
| Polish | UPC |
Dimensions
| Height | 445 mm |
| Width | 340 mm |
| Depth | 290 mm |
| Weight | 3.5 kg |
Ordering Information
| Height Unit | 1 U |
| Shipping Weight | 4 kg |
| Shipping Height | 55 cm |
| Shipping Width | 350 cm |
| Shipping Depth | 530 cm |
| Units per Delivery | 1/1 |