

CX1A8P36-B3-2RH000
Centrix™ loaded housing 1U, 3 cassettes, 36xLC/APC adapters + SF pigtails, 108 ports, HS
General Specifications
Product Number | CX1A8P36-B3-2RH000 |
Product Type | Centrix™ |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Pigtail Type | 900 µm |
Number of Ports | 108 |
Specifications - Connector A
Connector Type | LC |
Polish | APC |
Dimensions
Height | 445 mm |
Width | 340 mm |
Depth | 290 mm |
Weight | 3.5 kg |
Ordering Information
Shipping Weight | 4 kg |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Shipping Height | 55 cm |
Shipping Width | 350 cm |
Shipping Depth | 530 cm |