

CX2M6P36-B3-2RC000
Centrix™ loaded housing 2U, 6 cassettes, 36xLC/APC adapters + SF pigtails, 216 ports
General Specifications
Product Number | CX2M6P36-B3-2RC000 |
Product Type | Housings |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C |
Design
Pigtail Type | 900 µm |
Number of Ports | 216 |
Specifications - Connector A
Connector Type | LC |
Polish | APC |
Dimensions
Height | 89 mm |
Width | 340 mm |
Depth | 290 mm |
Weight | 5 kg |
Ordering Information
Shipping Weight | 5.5 kg |
Height Unit | 2 U |
Units per Delivery | 1/1 |
Shipping Height | 100 cm |
Shipping Width | 350 cm |
Shipping Depth | 530 cm |