Centrix™ loaded housing
Pigtail Type
900 µm
Number of Ports
Not Available
Connector Type
Height Unit
2U
Products
| Product Number | Product Name | |
|---|---|---|
| CX2E4P24-3C-2RH000 | Centrix™ Splice Housing, 2U, 6 Cassettes each with 24 SC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F | |
| CX2E4P24-A9-2RH000 | Centrix™ Splice Housing, 2U, 6 Cassettes each with 24 LC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F | |
| CX2E4P24-B3-2RC000 | Centrix™ loaded housing, 2U,6 cassettes,24xLC/APC adapters + SF pigtails,144 ports | |
| CX2M6P36-A9-2RC000 | Centrix™ loaded housing, 2U, 6 cassettes, 36xLC/UPC adapters + SF pigtails, 216 ports | |
| CX2M6P36-A9-2RH000 | Centrix™ loaded housing, 2U, 6 cassettes, 36xLC/UPC adapters + SF pigtails, 216 ports | |
| CX2M6P36-B3-2RC000 | Centrix™ loaded housing, 2U, 6 cassettes, 36xLC/APC adapters + SF pigtails, 216 ports | |
| CX2M6P36-B3-2RH000 | Centrix™ loaded housing, 2U, 6 cassettes, 36xLC/APC adapters + SF pigtails, 216 ports |