

ECO-48LC-0000-B
Everon® ECO Panel LC Duplex
Das könnte Sie auch interessieren
Allgemeine Spezifikation
Produktnummer | ECO-48LC-0000-B |
Product Type | Panels |
Environment | Indoor |
Fiber Category | SM - MM |
Packaging | Individual Pack |
Access Type | Front, top, rear |
Lockable | Yes |
Mounting Type | Rack-mount |
Splice option | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 48 |
Splice Tray Type | Universal cassette with organizers for heat-shrink and crimp splice protectors |
Housing Material | Powder-coated metal and Polycarbonate Tray |
Mass Fusion Splice Capacity | 12 |
Cable entry type | Prepunched circular |
Number of Splice Trays | 2 |
Adapter Type Master Level | LC duplex |
Adapter Type Front | LC |
Housing Type | Rack-Mountable Hardware |
Housing Color | Black |
Number of Panels per Housing | 1 |
Product Family | Everon® |
Splice Tray / Splice Cassette Options | Up to 2 din Cassettes / MFT |
Total splice capacity | 48 universal splices |
Dimensions
Height | 436 mm |
Width | 483 mm |
Depth | 219 mm |
Ordering Information
Package Contents | 6 pcs of dummy plugs, mounting kit, screws |
Packaging Method | Cardboard box |
Multiple labelling options
Port numbering above and below adapter modules or customised labels
Easy to remove top cover
No tools needed
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug& Play™ or EDGE™ trunks can be installled in the same housing
Housing made of aluminium
Lightweight, but robust
LC Duplex adapter modules with dust cap
Additional protection at no extra cost
Quick-mount feature
Allows single-person mounting of housing
Low installation depth
Mountable in shallow cabinets or racks