LAN1-486S-PGTL-B-FR
Everon® LAN1 Fiber Housing loaded with SC Simplex APC shuttered adapters and pigtails, 48 Fibers, 1U, OS2 SM fibre, universal splice pack, protectors not included, black, no numbering on the panel
General Specifications
| Product Number | LAN1-486S-PGTL-B-FR |
| Product Type | Housings |
| Fiber Category | Single-Mode (OS2) Ultra |
| Access Type | Front, top, rear |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C |
| Temperature Range, Operation | -10 °C to 60 °C |
| Temperature Range, Storage | -10 °C to 60 °C |
Design
| Lockable | Yes |
| Fiber Count | 48 |
| Splice Tray Type | Universal cassette with organizers for heat-shrink and crimp splice protectors |
| Additional cable number reachable with accessories | 4 |
| Cable entry type | Prepunched circular |
| Number of pigtails | 48 |
| Number of Splice Trays | 4 |
| Adapter Color Front | Green |
| Splice Protectors Type | Heat Shrink, Crimp |
| Number of Adapters | 48 |
| Number of Splice Protectors | 0 |
| Total splice capacity | 48 universal splices |
Design - Adapter
| Housing Color | Green |
| Housing Material | Aluminum and Stainless Steel |
| Shuttered adapter | Yes |
| Adapter Type | SC Simplex |
Specifications - Connector A
| Connector Type | SC APC |
| Insertion Loss, Max. | 0.25 dB |
Specifications - Connector B
| Polish | APC |
Dimensions
| Height | 44 mm |
| Width | 483 mm |
| Depth | 233 mm |
Ordering Information
| Height Unit | 1 U |
| Package Contents | Everon LAN1 Fiber Housing with adapters, splice packs including colored pigtails, 1x M20 cable gland and basic accessories |
| Shipping Height | 55 mm |
| Shipping Width | 532 mm |
| Shipping Depth | 350 mm |
| Units per Delivery | 1/1 |
SC APC adapter modules with self-closing shutters
Additional protection at no extra cost
Easy to remove top cover
No tools needed
Housing made of aluminium
Lightweight, but robust
Quick-mount feature
Allows single-person mounting of housing
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug& Play™ or EDGE™ trunks can be installled in the same housing
Low installation depth
Mountable in shallow cabinets or racks
Multiple labelling options
Port numbering above and below adapter modules or customised labels