text.skipToContent text.skipToNavigation

OptiSheath® MultiPort Splitter Stubless Terminal

The OptiSheath® MultiPort Splitter Terminal is designed for use in outside plant fiber access networks. This innovative terminal provides fast, easy subscriber connections and splitter functionality in one low-profile housing. By enabling incremental subscriber connections, costs are deferred to better match revenue streams. Splitter functionality reduces the distribution cable fiber count requirement, lowering initial cost. The terminal’s reliability and flexibility make it the ideal choice for network access point terminals in all-fiber access networks and fiber-to-the-x (FTTx) deployments. The ability to place the splitter in a rugged, modular footprint reduces the complexity of network planning and the number of part numbers required in inventory. The OptiSheath® MultiPort Splitter Stubless Terminal is available in a 4-port (1x4 splitter) and 8-port (1x8 splitter) configuration. It reduces the complexity of network planning and the number of part numbers required in inventory.
Vous pourriez également être intéressé par

Produits

Référence du produit Nom du produit
MTS-F844NS000MW-P OptiSheath® MultiPort Splitter Stubless Terminal, 1x8 Splitter, SM R7.5 (OS2), SCAPC
MTS-H444NS000MW-P OptiSheath® MultiPort Splitter Stubless Terminal, 1x4 Splitter, Single-mode R7.5 (OS2), SCAPC