

BXMSAA14B3PGGB01400V00C03
Building Access Terminal MAX (BAT-MAX) (M) 3LU 14F (4F/LU)
You might also be interested in
General Specifications
Product Number | BXMSAA14B3PGGB01400V00C03 |
Suitable for | 250 µm bare fibers |
Lockable | yes, with screw |
Design
Housing Material | PC ABS |
Number of pigtails | 14 |
Number of Splice Trays | 3 |
Adapter Type Front | LC APC duplex |
Pigtail Type | DIN VDE Color Coding |
Number of Adapters | 7 |
Dimensions
Height | 300 mm |
Width | 240 mm |
Depth | 80 mm |
Weight | 1 kg |
Ordering Information
Package Contents | Mounting kit 4 screws and 4 dowels |
Shipping Weight | 1.4 kg |
Available in four sizes (S, M, L, and XL)
Side walls shaped to ensure maximum accessibility
Bottom-entry for microduct or cable up to 12 mm
Strain-relief for drop cable Indoor Distribution up to 8 mm
MAX Trays optimized for crimp splice protectors
Splice, patch, and splitter option
Adapter holder extractable to allow access to clean