

FQ100081717
PBO - Terminal NG without Tray
General Specifications
Product Number | FQ100081717 |
EAN Code | 4059496497463 |
Environment | Indoor |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IP 44 / IK 06 |
Design
Color | Light gray |
Max number of trays | 4 |
Total splice capacity | 48 single-fiber splices |
Inputs | 1 - 2 feeder cable |
Outputs | 12 |
Dimensions
Height | 213 mm |
Width | 240 mm |
Depth | 73 mm |
Ordering Information
Units per Delivery | 5/1 |