text.skipToContent text.skipToNavigation

Evolv® Terminal with Pushlok® Technology

Pushlok® hardened connector technology is the key component enabling smaller terminals for FTTx networks than ever before. Designed for use in nearly every access network environment, the terminal is small enough to be placed in existing handholes or pedestals where space is paramount, on building facades, or in aerial networks (pole- or strand-mount). Improved aesthetics improve end-user adoption for facade applications. There are two styles of terminals designed to meet various space and density requirements: terminals with one row of adapter ports and terminals with two rows of adapter ports. For terminals with one row of adapter ports, the ports are aligned in a single row with the input stub on the left and 2-, 4-, 6- or 8-distribution ports on the right. For terminals with two rows of ports, the input stub is on the font left of the terminal and there are 6-, 8-, 12- or 16- distribution ports. Each port’s correspond-ing release button is actuated to remove the dust cap or drop. When installing drops, the keyed ports provide an audible and physical positive feedback minimizing technician variation and potential damage due to mishandling.
You might also be interested in

Products

Product Number Product Name
DFA2F1FDD1M1150M0P Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Dielectric, 150 m
DFA4F1FDD1M1150M0P Evolv® Terminal with Pushlok® Technology, 4 port, preconnectorized OptiTip® stub, SST Dielectric, 150 m
DFA6F1FDD1M1150M0P Evolv® Terminal with Pushlok® Technology, 6 port, preconnectorized OptiTip® stub, SST Dielectric, 150 m
DFA8F1FDD1M1150M0P Evolv® Terminal with Pushlok® Technology, 8 port, preconnectorized OptiTip® stub, SST Dielectric, 150 m
DFB3F1FDD1M1150M0P Evolv® Terminal with Pushlok® Technology, 6 port, 2 rows of 3 ports, preconnectorized OptiTip® stub, SST Dielectric, 150 m
DFB4F1FDD1M1150M0P Evolv® Terminal with Pushlok® Technology, 8 port, 2 rows of 4 ports, preconnectorized OptiTip® stub, SST Dielectric, 150 m
DFB6F1FDD1M1150M0P Evolv® Terminal with Pushlok® Technology, 12 port, 2 rows of 6 ports, preconnectorized OptiTip® stub, SST Dielectric, 150 m
DMA2F1FDD1NC150M0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 150 m
DMA2F1MLD1NC150M0P Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, MiniXtend®, 150 m
DMA4F1FDD1NC150M0P Evolv® Terminal with Pushlok® Technology, 4 port, stubbed, SST Dielectric, 150 m
DMA4F1MLD1NC150M0P Evolv® Terminal with Pushlok® Technology, 4 port, stubbed, MiniXtend®, 150 m
DMA6F1FDD1NC150M0P Evolv® Terminal with Pushlok® Technology, 6 port, stubbed, SST Dielectric, 150 m
DMA6F1MLD1NC150M0P Evolv® Terminal with Pushlok® Technology, 6 port, stubbed, MiniXtend®, 150 m
DMA8F1FDD1NC150M0P Evolv® Terminal with Pushlok® Technology, 8 port, stubbed, SST Dielectric, 150 m
DMA8F1MLD1NC150M0P Evolv® Terminal with Pushlok® Technology, 8 port, stubbed, MiniXtend®, 150 m
DMB3F1FDD1NC150M0P Evolv® Terminal with Pushlok® Technology, 6 port, 2 rows of 3 ports, stubbed, SST Dielectric, 150 m
DMB3F1MLD1NC150M0P Evolv® Terminal with Pushlok® Technology, 6 port, 2 rows of 3 ports, stubbed, MiniXtend®, 150 m
DMB4F1FDD1NC150M0P Evolv® Terminal with Pushlok® Technology, 8 port, 2 rows of 4 ports, stubbed, SST Dielectric, 150 m
DMB4F1MLD1NC150M0P Evolv® Terminal with Pushlok® Technology, 8 port, 2 rows of 4 ports, stubbed, MiniXtend®, 150 m
DMB6F1FDD1NC150M0P Evolv® Terminal with Pushlok® Technology, 12 port, 2 rows of 6 ports, stubbed, SST Dielectric, 150 m
DMB6F1MLD1NC150M0P Evolv® Terminal with Pushlok® Technology, 12 port, 2 rows of 6 ports, stubbed, MiniXtend®, 150 m
DMB8F1FDD1NC150M0P Evolv® Terminal with Pushlok® Technology, 16 port, 2 rows of 8 ports, stubbed, SST Dielectric, 150 m
DMB8F1MLD1NC150M0P Evolv® Terminal with Pushlok® Technology, 16 port, 2 rows of 6 ports, stubbed, MiniXtend®, 150 m