Evolv® Terminal with Pushlok® Technology
Number of Ports
2
Cable Length
Cable Type
Terminal Type
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| DFA2F1FDD1M1003M0P | Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Dielectric, 3 m | |
| DFA2F1FDD1M1015M0P | Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Dielectric, 15 m | |
| DFA2F1FDD1M1030M0P | Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Dielectric, 30 m | |
| DFA2F1FDD1M1150M0P | Evolv® Terminal with Pushlok® Technology, 2 port, preconnectorized OptiTip® stub, SST Dielectric, 150 m | |
| DMA2F1FDD1NC010M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 10 m | |
| DMA2F1FDD1NC050M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 50 m | |
| DMA2F1FDD1NC100M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 100 m | |
| DMA2F1FDD1NC150M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 150 m | |
| DMA2F1FDD1NC200M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 200 m | |
| DMA2F1FDD1NC250M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 250 m | |
| DMA2F1FDD1NC300M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 300 m | |
| DMA2F1FDD1NC350M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, SST Dielectric, 350 m | |
| DMA2F1MLD1NC015M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, MiniXtend®, 15 m | |
| DMA2F1MLD1NC030M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, MiniXtend®, 30 m | |
| DMA2F1MLD1NC150M0P | Evolv® Terminal with Pushlok® Technology, 2 port, stubbed, MiniXtend®, 150 m |