text.skipToContent text.skipToNavigation

Centrix™ Splitter Cassette

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include a splitter device. The modular cassette provides flexibility and functionality within a single frame without sacrificing density. Each cassette contains up to either 24 SC or 36 LC connector adapters. Easy port access is possible due to a sliding cassette with drop-down handle.


Products

Product Number Product Name
CTXCMA00-6C-SP1116 Centrix™ Splitter Cassette, One - 1x16 Splitter, SC APC connectors
CTXCMA00-A9-SP1132 Centrix™ Splitter Cassette, One - 1x32 split, LC UPC, (OS2)
CTXCMA00-B3-SP1116 Centrix™ Splitter Cassette, One - 1x16 Splitter, LC APC connectors
CTXCMA00-B3-SP1132 Centrix™ Splitter Cassette, One - 1x32 split, LC APC, (OS2)
CTXCMA00-B3-SP2116 Centrix™ Splitter Cassette, Two - 1x16 with Splitter, LC APC