Conectores prepulidos

Connector Type
Polish
Fiber Category
Housing Color
Products
Product Number | Product Name | |
---|---|---|
80611323793 | No Polish Connector, NPC Kit with CI-01 Cleaver | |
80611325087 | No Polish Connectors Fiber Optic Angle Cleave Kit with Angle Cleaver | |
80611326226 | No Polish Connectors SC, Single-mode PLUG 900/250 μm 8800 | |
80611326242 | NPC SC/OM3/4/250/900 (60 QTY) | |
80611326267 | No Polish Connectors SC APC, Single-mode Flat Splice 250/900 μm with Tool 8800-APC/FS | |
80611326275 | No Polish Connectors SC APC, Single-mode Angle Splice 250/900 | |
80611327745 | No Polish Connector, NPC LC/OM4/250/900 (60 pieces) | |
80611327760 | No Polish Connector, NPC LC, UPC, SM, 250/900 µm (60 pieces) | |
80611327786 | NPC LC, APC, SM, 250/900 µm (60 Qty) | |
80611330186 | No Polish Connectors SC APC, 8801-APC/FS for FRP cable | |
80611335052 | No Polish Connectors SC APC, 1.6 to 3.0 mm Jacket | |
80611335078 | No Polish Connector, NPC SC UPC/SM/250/900 (60 pieces) | |
80611387830 | No Polish Connectors Premium Kit with Cleaver | |
80611398290 | NPC SC/OM3/4/250/900 (60 QTY) | |
80611398399 | No Polish Connector, NPC LC UPC/SM/250/900 (60 pieces) | |
80611398415 | NPC LC/UPC/OM4/250/900 (60 QTY) | |
80611495534 | No Polish Connectors Angle 8865-SEI2 Kit | |
XF500003223 | No Polish Connector, 8802-Tool-less Connector (TLC/3), SC, Single-mode, 3.0 mm |