ECO-SPLKIT-CR
Eco Splice Cassette Kit Splice organizer for ECO panel - universal splice trays with holders for crimp splices
You might also be interested in
General Specifications
| Product Number | ECO-SPLKIT-CR |
| Fiber Category | Multimode/Single-mode |
| Splice option | Yes |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C |
| Temperature Range, Operation | -20 °C to 60 °C |
Design
| Fiber Count | 24 |
| Splice Protectors Type | Not Available |
| Number of Splice Protectors | 0 |
Dimensions
| Weight | 0.1 kg |
Ordering Information
| Package Contents | 2 x Standard Splice cassettes, 1 x cover, 2 x holder for crimp, protector tube, tie |
| Units per Delivery | 1/1 |