



N502410A
Fiber Drop Repair Closure Optical Transition Box (OTB) Aerial and underground Closure - 4 splices
General Specifications
Product Number | N502410A |
Application | Fiber to the Premises |
Environment | Outdoor |
Mounting Type | Wall-Mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IK08, IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 65 °C |
Design
Capacity (number of splices) | 4 |
Fiber Type | Bend-insensitive Single-mode (OS2) |
Heat shrink splice protector support | Yes |
Main cable range | 2.5 mm to 6.2 mm |
Housing Color | Black |
Dimensions
Length | 151 mm |
Width | 47 mm |
Depth | 24 mm |
Weight | 64.5 g |
Ordering Information
Package Contents | Closure and plastic cable ties for cable retention |
Shipping Weight | 80 g |
Units per Delivery | 1/1 |
Efficient customer drop repair
Cost savings by avoiding complete cable replacements and reduced repair time and customer disturbances
Cable extensions
Streamlined process for extending existing infrastructure.
Small derivation closure footprint
Versatile deployment options for various scenarios