OSC-1-00-11-211
Fiber Drop Repair Closure OSC Connect with 1 SC APC adapter for extension of drop cable assemblies, with wall mount
General Specifications
| Product Number | OSC-1-00-11-211 |
| Environment | Outdoor |
| Cable Type | Drop |
| Mounting Type | Wall-Mount |
| Product Type | Patch Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Installation | -18 °C to 40 °C |
| Temperature Range, Operation | -40 °C to 65 °C |
Design
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Closure Type | Mechanical |
| Crimp splice count per tray | 0 |
| Distribution cable port count | 2 |
| Distribution cable range | 4 mm to 8 mm |
| Housing Type | Outdoor |
| Main cable range | 4 mm to 8 mm |
| Max number of trays | 1 |
| Number of Cable Entries | 4 |
| Number of Distribution/Drop Cables ports | 2 |
| Number of Ports | 4 |
| Sealing Type | Gel |
| Housing Color | Black |
Dimensions
| Length | 295 mm |
| Height | 50 mm |
| Width | 91 mm |
| Weight | 0.1 kg |
Ordering Information
| Package Contents | 1 closure OSC with 2 central strengh member (CSM) strain relief device, 1 SC APC holder and adapter mounted, wall mount bracket |
| Units per Delivery | 1/1 |
Efficient customer drop repair
Cost savings by avoiding complete cable replacements and reduced repair time and customer disturbances
Cable extensions
Streamlined process for extending existing infrastructure.
Small derivation closure footprint
Versatile deployment options for various scenarios