OSC-1-10-10-21
Fiber Drop Repair Closure OSC Connect for extension or repair of drop cable assemblies and cables for 2 SC APC adapter and for 6-12 fiber for heat shrink splices
General Specifications
| Product Number | OSC-1-10-10-21 |
| Environment | Outdoor |
| Cable Type | Drop |
| Product Type | Patch and Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Installation | -18 °C to 40 °C |
| Temperature Range, Operation | -40 °C to 65 °C |
Design
| Capacity (number of splices) | 12 |
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Closure Type | Mechanical |
| Crimp splice count per tray | 0 |
| Distribution cable port count | 2 |
| Distribution cable range | 4 mm to 8 mm |
| Housing Type | Outdoor |
| Main cable range | 4 mm to 8 mm |
| Max number of trays | 1 |
| Maximum splice fiber capacity | 12 splices |
| Number of Cable Entries | 4 |
| Number of Distribution/Drop Cables ports | 2 |
| Number of Ports | 4 |
| Sealing Type | Gel |
| Housing Color | Black |
Dimensions
| Length | 295 mm |
| Height | 50 mm |
| Width | 91 mm |
| Weight | 0.1 kg |
Ordering Information
| Package Contents | 1 closure OSC with 2 central strength member (CSM) strain relief device, 1x holder for 2 SC APC adapter (adapter not included), 1x holder for 12 heat shrink splice protectors (protectors not included) with 2.4mm sleeves and 1x splice holder for 6 heat shrink splice protectors |
| Units per Delivery | 1/1 |
Efficient customer drop repair
Cost savings by avoiding complete cable replacements and reduced repair time and customer disturbances
Cable extensions
Streamlined process for extending existing infrastructure.
Small derivation closure footprint
Versatile deployment options for various scenarios