



KAXCSN-00010-C001-BP
Copper Accessories Everon® Copper Datacom Cable Strain Relief for KS250 and KS500 Jacks, 24 pieces
You might also be interested in
General Specifications
Product Number | KAXCSN-00010-C001-BP |
EAN Code | 4099802554084 |
Environment | Indoor |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Material | Aluminum and Plastic |
Dimensions
Weight | 0.8 g |
Ordering Information
Package Contents | Zip tie plus Strain relief |
Shipping Weight | 20 g |
Units per Delivery | 24/1 |