text.skipToContent text.skipToNavigation

CCAAGB-G5002-A015-C0

Everon® Copper Datacom Class EA Patch Cord, 2xRJ45, Cat.6A, S/FTP LSZH AWG 26  red, 1.5 m

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number CCAAGB-G5002-A015-C0
Area/Range of Application 1000Base-T; 2,5GBase-T; 5GBase-T; 10GBase–T/FDDI; ATM
Cable Assembly Type Patch Cords
Environment Indoor
Category 6A
Cable Type S/FTP
Halogen-free Yes
Brand Everon®
Third Party Certificate Yes (www.corning.com/emea/en/certificates)
Standards
Flame Retardance Flame retardant according to IEC 60332-1-2 (single cable)
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt 
Halogen content test Low smoke according to IEC 61034
Level of corrosion Non-corrosive according to IEC 60754-2
Environmental Conditions
Temperature Range, Installation 0 °C  to  50 °C   
Temperature Range, Operation -20 °C  to  60 °C   
Transport and Indoor Storage Dry environment, no direct sunlight, room temperature ≤ 40 °C
Cable Design
Conductor Insulation Halogen-free foam-skin material
Twisting 2 cores to a pair
Pair screen Al-laminated foil around each pair
Overall screen Copper braid, tinned
Outer Jacket Material LSZH/FRNC
Outer Jacket Color Red
Outer Diameter 5.9 mm
Mechanical Specifications
Fire Load 0.43 MJ/m
Min. Bend Radius Installation 47 mm
Specifications - Connector A
Connector Type RJ45 - 8/8
Durability Cycles 750 N/A
Connector Material Pin gold plated 50µ inch
Specifications - Connector B
Connector Type RJ45 - 8/8
Durability Cycles 750 N/A
Connector Material Pin gold plated 50µ inch
Electrical Specifications
Mutual capacity 1600 pF/km
Max. loop resistance 290 Ω/km
DC resistance unbalance 4.3 %
Insulation Resistance 5000 MΩ*km
Impedance Zo at 1-100 MHz 100 Ω ± 5% at 100 MHz
Dimensions
Length 1.5 m
Weight 8 kg
Ordering Information
Packaging Method Corn Starch Bag
Shipping Weight 0.09 kg
Units per Delivery 1/1
Application-neutral due to using all four pairs of RJ45 connectors
Minimum surface transfer impedance of cable (<10 mΩ/m at 10 MHz)
Outstanding transmission characteristics according to 10GBase-T
Additional latch protection
Category 6A
PVP Certificate
Supports Power over Ethernet (PoE / PoE+/ PoE++). IEEE 802.3bt-2018 performance (4PPoE) Ready for new applications powered on 4 pairs up to 90W