


CAB-WL2203SN
Cabinet Accessories Cabinet 22x3 Side Walls, Long
General Specifications
Product Number | CAB-WL2203SN |
Product Type | Rack-Mountable Hardware |
Accessory Type | Centrix™ |
Cable Type | Single fiber (900 µm) |
Mounting Type | Rack-mount |
Application | Central Office, Headend, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Connector Type | LC |
Cable Entry Direction | Right-rear bottom, horizontal |
Connector Specs
Polish | UPC |
Ordering Information
Height Unit | 1 U |
Units per Delivery | 1/1 |