PC1-SPLC-04R
Splice Tray Bracket for PCH-01U
General Specifications
| Product Number | PC1-SPLC-04R |
| Product Type | Rack-Mountable Hardware |
| Accessory Type | PCH |
| Fiber Category | Single-mode (OS2) |
| Cable Type | 250 µm |
| Mounting Type | CCH Housings, Wall-Mountable |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C |
Design
| Connector Configuration | LC duplex |
| Panel or Module Type | CCH |
| Splice Protectors Type | Heat Shrink, Mass Fusion |
| Number of Splice Protectors | 24 |
| Housing Type | Accessories |
Design - Adapter
| Adapter Type | LC duplex |
Specifications - Connector A
| Insertion Loss, Max. | 0.25 dB |
Dimensions
| Height | 5 cm |
Ordering Information
| Units per Delivery | 1/1 |