text.skipToContent text.skipToNavigation

CCH-CS

CCH Cassette  Splicing, empty, for one CCH adapter panel

Contact Distributor for Lead Time
General Specifications
Product Number CCH-CS
Technology Fusion Splice
Mounting Type Rack 19-in,  Rack 23-in,  Wall-Mountable 
Application Data Center,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Meets ANSI/TIA/EIA-568A and 606 
Environmental Conditions
Temperature Range, Operation -40 °C  to  70 °C   
Design
Housing Type Rack-Mountable Hardware
Panel or Module Type CCH
Splice Tray Capacity Mass Fusion 6
Ordering Information
Shipping Weight 0.5 kg
Units per Delivery 1/1
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)