CTXCPP12-P1-2RH000
Centrix™ Splice Cassette 12x LSH/APC adapters and 12x LSH/APC single fiber pigtails (OS2), HS
General Specifications
| Product Number | CTXCPP12-P1-2RH000 |
| Fiber Category | Single-mode (OS2) |
| Cable Type | 250 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C |
Design
| Pigtail Type | 900 µm |
| Number of Ports | 12 |
Design - Adapter
| Housing Color | Green |
| Adapter Type | LSH |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.40 dB |
| Min. Reflectance | -75 dB |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |