BATSSAA10B3PGGB01000V00C
Building Access Terminal (BAT) BAT(S) 5 LC APC Duplex Adapters / 10 LC APC Pigtails
You might also be interested in
General Specifications
| Product Number | BATSSAA10B3PGGB01000V00C |
| Suitable for | 250 µm and 900 µm bare fibers |
| Product Type | Housings |
Design
| Lockable | Yes |
| Housing Material | PC ABS |
| Number of pigtails | 10 |
| Adapter Type Front | LC duplex |
| Pigtail Type | DIN VDE Color Coding |
| Number of Adapters | 5 |
| Lock Position | Front |
| Lock Type | Phillips Head Screw |
Design - Adapter
| Housing Color | Gray |
Dimensions
| Height | 250 mm |
| Width | 200 mm |
| Depth | 50 mm |
Ordering Information
| Package Contents | Mounting kit 4 screws and 4 dowels |
Can be locked with lock or screw (M4)
Plastic FRNC
White or grey color
Cover completely removable
Clip to store documents
Side walls shaped to ensure maximum freedom of accessibility
Strain-relief for cables up to 12mm diameter
Modular configurable and extendable
Integrated channel to reduce installation time