BXMSBB14B3PGGB01400V00C03
Building Access Terminal MAX (BAT-MAX) (M) 3LU 14F (4F/LU)
You might also be interested in
General Specifications
| Product Number | BXMSBB14B3PGGB01400V00C03 |
| Suitable for | 250 µm bare fibers |
| Product Type | Terminals |
Design
| Lockable | Yes |
| Housing Material | PC ABS |
| Number of pigtails | 14 |
| Number of Splice Trays | 3 |
| Adapter Type Front | LC APC duplex |
| Pigtail Type | DIN VDE Color Coding |
| Number of Adapters | 7 |
| Lock Position | Front |
| Lock Type | Phillips Head Screw |
Design - Adapter
| Housing Color | Gray |
Dimensions
| Height | 300 mm |
| Width | 240 mm |
| Depth | 80 mm |
| Weight | 1 kg |
Ordering Information
| Package Contents | Mounting kit 4 screws and 4 dowels |
| Shipping Weight | 1.4 kg |
Available in four sizes (S, M, L, and XL)
Side walls shaped to ensure maximum accessibility
Bottom-entry for microduct or cable up to 12 mm
Strain-relief for drop cable Indoor Distribution up to 8 mm
MAX Trays optimized for crimp splice protectors
Splice, patch, and splitter option
Adapter holder extractable to allow access to clean