BXSSAA10B3PGGB01000V00C02
Building Access Terminal MAX (BAT-MAX) (S) 2LU 10F (4F/LU)
You might also be interested in
General Specifications
| Product Number | BXSSAA10B3PGGB01000V00C02 |
| Suitable for | 250 µm bare fibers |
| Product Type | Terminals |
Design
| Lockable | Yes |
| Housing Material | PC ABS |
| Number of pigtails | 10 |
| Number of Splice Trays | 2 |
| Adapter Type Front | LC APC duplex |
| Pigtail Type | DIN VDE Color Coding |
| Number of Adapters | 5 |
| Lock Position | Front |
| Lock Type | Phillips Head Screw |
Design - Adapter
| Housing Color | Gray |
Dimensions
| Height | 250 mm |
| Width | 200 mm |
| Depth | 50 mm |
| Weight | 0.7 kg |
Ordering Information
| Package Contents | Mounting kit 4 screws and 4 dowels |
| Shipping Weight | 0.9 kg |
Available in four sizes (S, M, L, and XL)
Side walls shaped to ensure maximum accessibility
Bottom-entry for microduct or cable up to 12 mm
Strain-relief for drop cable Indoor Distribution up to 8 mm
MAX Trays optimized for crimp splice protectors
Splice, patch, and splitter option
Adapter holder extractable to allow access to clean