CL2M6P36-3C-2RCV00
Centrix™ XL Loaded Housings 2U, 6 cassettes, 36 - SC UPC adapters with SF pigtails, 216 ports, splice with crimp protection, DIN VDE
General Specifications
| Product Number | CL2M6P36-3C-2RCV00 |
| Product Type | Housings |
| Environment | Indoor |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
| Application | Central Office, Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C |
Design
| Adapter Color Front | Blue |
| Pigtail Type | 900 µm |
| Splice Protectors Type | Crimp |
| Number of Ports | 216 |
| Color Code Standards | DIN VDE |
Specifications - Connector A
| Connector Type | SC |
| Polish | UPC |
Dimensions
| Height | 89 mm |
| Width | 514 mm |
| Depth | 290 mm |
| Weight | 7.4 kg |
Ordering Information
| Height Unit | 2 U |
| Shipping Weight | 8 kg |
| Shipping Height | 125 mm |
| Shipping Width | 550 mm |
| Shipping Depth | 350 mm |
| Units per Delivery | 1/1 |