![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![6 port, 2x4 body, stubbed, SST Dielectric, 15 m](https://www.corning.com/catalog/coc/products/e/evolv-hc-terminal-with-pushlok-technology/images/evolv-hc-terminal-with-pushlok-technology_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
DMB3F1FDD1NC015M0P
Evolv® Terminal with Pushlok® Technology 6 port, 2x4 body, stubbed, SST Dielectric, 15 m
You might also be interested in
General Specifications
Product Number | DMB3F1FDD1NC015M0P |
Product Type | Terminals |
Environment | Outdoor |
Cable Type | SST Flat Dielectric Drop |
Fiber Category | ITU-TG.652.D (OS2) |
Packaging | Individual Pack |
Preconnectorized "Stubbed" Hardware | No |
Lockable | No |
Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole Mount |
Splice option | No |
Application | FTTx |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 85 °C |
Temperature Range, Storage | -40 °C to 85 °C |
Design
Fiber Count | 8 |
Input Fiber Count | 6 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White |
Fibers per Port | 1 |
Number of single-fiber ports, SC APC connector | 6 |
Housing Material | Plastic |
Pigtail Length | 15 m |
Adapter Type Master Level | Plastic |
Adapter Color Front | Black |
Adapter Type Front | Pushlok® |
Housing Type | Outdoor |
Input Cable Type | SST Flat Dielectric Drop |
Locking Availability | No |
Sealing Type | Welded |
Housing Color | Black |
Color | Black |
Product Family | Evolv® |
Number of Ports | 6 |
Design - Adapter
Housing Color | Black |
Housing Material | Plastic |
Adapter Style | APC |
Adapter Type | Pushlok® |
Mechanical Specifications
Cold Mate/Demate | -40 °C |
Cable Length | 15 m |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Reflectance, Maximum | 65 dB |
Connector Specs
Polish | APC |
Housing Color | Black |
Housing Material | Plastic |
Specifications - Connector A
Connector Type | Pushlok® |
Polish | APC |
Insertion Loss, Max. | 0.5 dB |
Dimensions
Length | 15 m |
Height | 84 mm |
Width | 58.5 mm |
Weight | 0.4 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 762 mm |
Shipping Width | 762 mm |
Shipping Depth | 152 mm |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices