


ETM-5C-Q-R
EDGE™ Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), one rear-mounted pinned red MTP® adapter labelled TAP, two pinned aqua MTP adapters labelled LIVE, enables six 10G monitored ports or one 40G monitored ports
Especificações gerais
Número do produto | ETM-5C-Q-R |
Código EAN | 4056418147284 |
Product Type | Modules |
Fiber Category | 50 µm MM (OM4) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua / Red |
Adapter Color Front | Aqua |
Adapter Type Front | MTP® |
Housing Type | Modules |
Number of Adapters per Panel | 6 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Split Ratio Live/Tap | 50/50 |
Splitter Loss for Tap Modules | 3.8 dB LIVE / 3.8 dB TAP |
Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Dimensions
Height | 13 mm (0.51 in) |
Width | 166 mm (6.54 in) |
Depth | 159 mm (6.26 in) |
Ordering Information
Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint