ECM-UM12-05-93Q-VI
EDGE™ Module 12 F, LC Duplex, PC to MTP® Connector, 50 µm multimode (OM4)
You might also be interested in
General Specifications
| Product Number | ECM-UM12-05-93Q-VI |
| Product Type | Panels and Modules |
| Fiber Category | 50 µm MM (OM4) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Violet |
| Adapter Color Front | Violet |
| Adapter Type Front | Shuttered LC |
| Housing Type | Modules |
| Color | Black |
| Panel or Module Type | EDGE |
| Product Family | EDGE |
| Number of Adapters per Panel | 1 |
Cable Design
| Polarity | TIA-568 Type-B |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
Specifications - Connector A
| Connector Type | LC duplex |
| Polish | PC |
| Ferrule Material | Composite |
| Endface Type | PC |
| Insertion Loss, Max. | 0.35 dB |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
| Polish | PC |
| Ferrule Material | Ceramic |
| Insertion Loss, Max. | 0.15 dB |
Dimensions
| Width | 113 mm |
| Depth | 124 mm |
Ordering Information
| Packaging Method | Individual Blister Packs |
| Units per Delivery | 1/1 |