H937912QLZ-1A001.65M-VI
EDGE™ Solutions Harness 12 F, MTP® PRO to 6 LC Duplex Uniboot Connectors, Cisco 9512/9412 Stagger 1, 1.65 m
General Specifications
| Product Number | H937912QLZ-1A001.65M-VI |
| Flame Rating | LSZH/FRNC |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | EDGE™ Harness |
| Environment | Indoor |
| Application | Data Center |
| Assembly Insertion Loss | ≤ 0.35 dB |
| Pulling grip | No |
| Brand | EDGE |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA/EIA-604-5 / TIA/EIA-604-10 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C |
| Temperature Range, Operation | 0 °C to 60 °C |
| Temperature Range, Storage | -25 °C to 70 °C |
Design
| Fiber Count | 12 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Type-A with Universal LCs |
| Fiber Type | Multimode |
Mechanical Specifications
| Tensile Strength | 400 N |
| Nominal Outer Diameter | 2.9 mm |
| Crush Resistance | 750 N/10 cm |
| Min. Bend Radius Installation | 29 mm |
| Min. Bend Radius Operation | 15 mm |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Max. | 0.25 dB |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Boot Color | Black |
| Connector Type | MTP® PRO (pinned) |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | < -20 dB |
Specifications - Connector B
| Polish | PC |
| Insertion Loss, Max. | 0.1 dB |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Connector Type | LC Duplex Uniboot |
| Ferrule Material | Ceramic |
| Housing Material | Composite |
| Boot Type | Uniboot |
| Reflectance | < -20 dB |
Furcation - Connector A
| Leg Color | Erica violet (RAL 4003) |
| Leg Diameter | 2.9 mm |
| Leg Count | 1 |
Furcation - Connector B
| Furcation Type | EDGE™ Harness Plug |
| Leg Diameter | 2 mm |
| Shortest Staggering Leg Length (mm) | 125 mm |
| Plug Type | Size 1 EDGE™ |
| Plug Height | 15 mm |
| Plug Width | 21 mm |
| Plug Depth | 40 mm |
| Leg Length non-unit | Stagger 1 |
Pulling Grip - Connector A
| Pulling grip | No |
Dimensions
| Length | 1.65 m |
Ordering Information
| Packaging Method | Cardboard box |
| Shipping Height | 180 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per Delivery | 1/1 |
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables