![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 16F, with 840 mm legs, pulling grip one side, 30 m](https://www.corning.com/catalog/coc/products/e/edge8-mtp-trunk-cable-emea/GE5E516QLZDDU030M-VI/images/GE5E516QLZDDU030M-VI_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
GE5E516QLZDDU030M-VI
EDGE8® MTP® Trunk 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 16F, with 840 mm legs, pulling grip one side, 30 m
General Specifications
Product Number | GE5E516QLZDDU030M-VI |
Flame Rating | LSZH/FRNC |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | EDGE8® Trunk |
Environment | Indoor |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C |
Temperature Range, Operation | -10 °C to 60 °C |
Temperature Range, Storage | -25 °C to 70 °C |
Design
Fiber Count | 16 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Universal, TIA-568 Type-B |
Fiber Type | Multimode |
Mechanical Specifications
Tensile Strength | 450 N |
Nominal Outer Diameter | 7.2 mm |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 144 mm |
Min. Bend Radius Operation | 72 mm |
Optical Characteristics
Fiber Code | Q |
Fiber Type | Multimode |
Performance Option Code | 90 |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 1100 MHz*km / 600 MHz*km |
Serial 10 Gigabit Ethernet | 550 MHz*km / - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM4 |
Specifications - Connector A
Polish | PC |
Insertion Loss, Max. | 0.25 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Specifications - Connector B
Polish | PC |
Insertion Loss, Max. | 0.25 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Furcation - Connector A
Leg Length | 840 mm |
Leg Color | Erica violet (RAL 4003) |
Leg Diameter | 2 mm |
Plug Type | Size 2 EDGE™ |
Leg Count | 2 |
Plug Height | 20 mm |
Plug Width | 20 mm |
Plug Depth | 108.6 mm |
Furcation - Connector B
Leg Color | Erica violet (RAL 4003) |
Leg Diameter | 2 mm |
Plug Type | Size 2 EDGE™ |
Leg Count | 2 |
Plug Height | 20 mm |
Plug Width | 20 mm |
Plug Depth | 108.6 mm |
Leg Length | 840 mm |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 450 N |
Pulling Grip - Connector B
Min. Duct Size Diameter | 89 mm |
Dimensions
Length | 30 m |
Ordering Information
Package Contents | 2x-edge-tm-clip-size2-single-stack-2x-edge-clips-size2-double-stack-2x-edge-u-clips-size2 |
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Shipping Height | 108 mm |
Shipping Width | 530 mm |
Shipping Depth | 530 mm |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection