


F444401G1Z20015M
Basic 2.0 mm Simplex Patch Cord, LSZH, CPR Dca Single-mode, SMF-28® Ultra, SC APC Simplex to SC APC Simplex, 15 m
General Specifications
Product Number | F444401G1Z20015M |
Flame Rating | LSZH/FRNC |
Fiber Category | SMF-28® Ultra |
Cable Assembly Type | Single fiber |
Environment | Indoor |
Application | FTTH |
Cable Type | 900 µm Tight-Buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C |
Temperature Range, Operation | -10 °C to 60 °C |
Temperature Range, Storage | -10 °C to 60 °C |
Design
Fiber Count | 1 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Yellow |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 2 mm |
Max. Tensile Strength, Short-Term | 300 N |
Max. Tensile Strength, Long-Term | 150 N |
Crush Resistance | 500 N/10 cm |
Min. Bend Radius Operation | 10 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
Polish | APC |
Tensile Strength Jacketed Cable | 50 N |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Green / White |
Connector Type | SC APC simplex |
Ferrule Material | Ceramic |
Housing Color | Green |
Housing Material | Ceramic |
Reflectance | < -60 dB |
Specifications - Connector B
Polish | APC |
Tensile Strength Jacketed Cable | 50 N |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Green / White |
Connector Type | SC APC simplex |
Ferrule Material | Ceramic |
Housing Color | Green |
Housing Material | Ceramic |
Reflectance | < -60 dB |
Dimensions
Length | 15 m |
Weight | 67 g |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply.
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency