216ZH4-Y3142ADE
MiniXtend® HD Cable, LT, A-DQ(ZN)2Y 9x24 E9/125 Ultra 200
General Specifications
| Product Number | 216ZH4-Y3142ADE |
| Installation Methods | Microduct |
| Cable Type | Stranded Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | SMF-28® Ultra 200 Optical Fiber |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -15 °C to 50 °C |
| Temperature Range, Operation | -30 °C to 70 °C |
| Temperature Range, Storage | -40 °C to 70 °C |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 216 |
| Number of Ripcords | 2 |
| Outer Jacket Color | Black |
| Outer Jacket Material | High Density Polyethylene (HDPE) |
| Outer Jacket Minimum Thickness | 0.5 mm |
| Buffer Tube Color | Red, Green, Blue, Yellow, White, Slate, Brown, Violet, Aqua |
| Buffer Tube Diameter | 1.7 mm |
| Number of Active Tubes | 9 |
| Number of Tube Positions | 9 |
| Fiber Coloring | 1-12: red, green, blue, yellow, white, slate, brown, violet, aqua, black, orange, rose - 13-24 (all with one blank ring mark) red, green, blue, yellow, white, slate, brown, violet, aqua, natural, orange, rose |
| Fibers per Tube | 24 |
Mechanical Specifications
| Crush Resistance | 1000 N/10 cm |
| Max. Tensile Strength, Short-Term | 1000 N |
| Min. Bend Radius Installation | 160 mm |
| Min. Bend Radius Operation | 120 mm |
| Nominal Outer Diameter | 8 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 42 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 200 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
Dimensions
| Cable Weight | 59 kg/km |
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Optimized cable stiffness
Long installation lengths
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and fibers
SMF-28® Ultra 200 fiber
ITU-T G.652.D and G.657.A1-compliant 200 micron single-mode fiber with a 9.2 micron MFD, low loss and enhanced bend performance