001JBQ-13725-20
DualDrop™ Round Drop Cable with FastAccess™ Technology, A-VQH(ZN)2Y 1F, Single-mode E9/125 LBL
General Specifications
| Product Number | 001JBQ-13725-20 |
| Installation Methods | Aerial, Duct, Horizontal, Drop |
| Cable Type | Single Tube |
| Environment | Indoor/Outdoor |
| Product Type | Dielectric |
| Fiber Category | ClearCurve® LBL |
| Flame Rating | LSZH/FRNC |
| Cable geometry | Round |
Standards
| Reaction to Fire | Inner Subunit: Dca, s1a, d0, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFCP, CSA FT-6 |
| Design and Test Criteria | IEC 60794 |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - Sine - CORNING - Year - A-VQH(ZN)2Y 1E9/fibre type - FastAccess Technology |
| Fiber Count | 1 |
| Buffer Tube Color | White |
| Outer Jacket Color | Black |
| Buffering Diameter | 900 µm |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Water-swellable dielectric strength members |
| Fiber Coloring | Natural |
| Subunit Color | Ivory |
| Subunit Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Subunit Tensile Strengths Elements Armoring | Aramid yarn strength members |
| Tensile Strength Elements and/or Armoring | Water-swellable dielectric strength members |
| Tight Buffer Color | White |
| Tight Buffer Diameter | 0.9 mm |
| Flame Rating | Outer Jacket: N/A Inner, Subunit: LSZH/FRNC, DCA S2 D1 A1 |
Mechanical Specifications
| Crush Resistance (reversible), Indoor Subunit | 500 N/10 cm |
| Crush Resistance (reversible), Outdoor Cable | 2000 N/10 cm |
| Max. Tensile Strength for Installation | 1000 N |
| Max. Tensile Strength, Long-Term | 300 N |
| Mininum Bend-Radius Installation Subunit | 30 mm |
| Nominal Indoor Subunit Diameter | 2.9 mm |
| Water penetration (0.1bar/24 h) | 3 m |
Optical Characteristics
| Fiber Code | J |
| Performance Option Code | 25 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® LBL |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.6 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD maximum individual fiber | ≤ 0.2 ps/√km |
| Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Dimensions
| Cable Weight | 27 kg/km |
| Max. cable length per reel/drum | 2000 m |
Flexible, robust cable
Solves unique challenges associated with MDU deployments
Compact, robust design
Meets industry standards and eliminates installation complexity
2.9 mm FRNC/LSZH subunit in a rugged outdoor cable
Eliminates need for termination transition in indoor ONT
Small subunit diameter and bend-radius
Easy installation in space-constrained areas
Available in preconnectorized assemblies
Easy field installation and reduced labor costs