



CXLCPP36-6C-2RHT30
Centrix™ XL Splice Cassette 36-SC APC adapters and 36-SC APC Single Fiber pigtails (OS2) HS, Telcordia, pack of 3
General Specifications
Product Number | CXLCPP36-6C-2RHT30 |
Product Type | Splice cassettes |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C |
Design
Pigtail Type | 900 µm |
Number of Ports | 36 |
Design - Adapter
Housing Color | Green |
Adapter Type | SC APC |
Optical Specification - Hardware
Insertion Loss | ≤ 0.25 dB |
Min. Reflectance | -58 dB |
Connector Specs
Polish | APC |
Connector Type | SC APC |
Dimensions
Weight | 2.4 kg |
Ordering Information
Shipping Weight | 2.5 kg |
Units per Delivery | 3/1 |