


CXLCPP48-A9-2RHT30
Centrix™ XL Splice Cassette 24-LC UPC Duplex adapters and 48-LC UPC Single Fiber pigtails (OS2) HS, Telcordia, pack of 3
General Specifications
Product Number | CXLCPP48-A9-2RHT30 |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C |
Design
Pigtail Type | 900 µm |
Number of Ports | 48 |
Design - Adapter
Housing Color | Blue |
Adapter Type | LC duplex |
Optical Specification - Hardware
Insertion Loss | ≤ 0.25 dB |
Min. Reflectance | -65 dB |
Connector Specs
Polish | UPC |
Connector Type | LC UPC |
Dimensions
Weight | 2.4 kg |
Ordering Information
Shipping Weight | 2.5 kg |
Units per Delivery | 3/1 |