CXLCPP48-B3-2RHT30
Centrix™ XL Splice Cassette 24-LC APC Duplex adapters and 48-LC APC Single Fiber pigtails (OS2) HS, Telcordia, pack of 3
General Specifications
| Product Number | CXLCPP48-B3-2RHT30 |
| Product Type | Splice cassettes |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C |
Design
| Pigtail Type | 900 µm |
| Splice Protectors Type | Heat Shrink |
| Number of Ports | 48 |
| Color Code Standards | Telcordia |
Design - Adapter
| Housing Color | Green |
| Adapter Type | LC duplex |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
| Min. Reflectance | -58 dB |
Connector Specs
| Polish | APC |
| Connector Type | LC |
Dimensions
| Weight | 2.4 kg |
Ordering Information
| Shipping Weight | 2.5 kg |
| Units per Delivery | 3/1 |