J939312QEZ-NB003M-VI
12-Fiber MTP® PRO Jumper 50 µm multimode (OM4), MTP to MTP, TIA-568 Type-B polarity, no pulling grip, LSZH, 3 m
You might also be interested in
General Specifications
| Product Number | J939312QEZ-NB003M-VI |
| Flame Rating | LSZH/FRNC |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | EDGE™ Jumper |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Interconnect |
| Assembly Insertion Loss | ≤ 0.5 dB |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C |
| Temperature Range, Operation | 0 °C to 60 °C |
| Temperature Range, Storage | -25 °C to 70 °C |
Design
| Fiber Count | 12 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | TIA-568 Type-B |
| Fiber Type | Multimode |
Mechanical Specifications
| Minimum Bend Radius | 17 mm |
| Tensile Strength | 40 N |
| Nominal Outer Diameter | 2 mm |
| Crush Resistance | 350 N/10 cm |
| Min. Bend Radius Operation | 20 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 98 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 40 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Boot Color | Black |
| Connector Type | MTP® |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | < -20 dB |
Specifications - Connector B
| Polish | PC |
| Insertion Loss, Max. | 0.25 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 40 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Boot Color | Black |
| Connector Type | MTP® |
| Ferrule Material | Composite |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | < -20 dB |
Dimensions
| Length | 3 m |
Ordering Information
| Packaging Method | Cardboard box |
| Shipping Height | 180 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection