

004EEC-13122A20
SST™Central Tube Steel Armor Outdoor Cable 4F E9 SMF-28e+® ITU G652.D CT 3.0
General Specifications
Product Number | 004EEC-13122A20 |
EAN Code | 4042673580669 |
Cable Type | Single Tube |
Environment | Outdoor |
Product Type | Corrugated Steel Armor |
Fiber Category | Single-mode (OS2) |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)(SR)2Y |
Application | Direct Buried, Duct |
Cable geometry | Round |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C |
Temperature Range, Operation | -20 °C to 60 °C |
Temperature Range, Storage | -25 °C to 70 °C |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year -SST (TM) A-DQ(ZN)(SR)2Y 4 E9 CT 3.0 |
Fiber Count | 4 |
Number of Ripcords | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | Linear Low Density Polyethylene (LLDPE) |
Outer Jacket Nominal Thickness | 1.5 mm |
Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor with dielectric strength elements (aramid yarns) and swellable elements |
Buffer Tube Diameter | 3 mm |
Cable Marking Method | Hotfoil printing |
Fiber Coloring | Blue, Orange, Green, Brown |
Fibers per Tube | 4 |
Mechanical Specifications
Crush Resistance | 2000 N/10 cm |
Max. Tensile Strength for Installation | 1000 N |
Min. Bend Radius Installation | 150 mm |
Min. Bend Radius Operation | 110 mm |
Nominal Outer Diameter | 7.5 mm |
Optical Characteristics
Cable cutoff wavelength | 1260 nm |
Fiber Code | E |
Fiber Name | Single-mode (OS2) |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Compliance | ITU-T G.652.D |
Performance Option Code | 22 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
PMD Link Design Value | ≤ 0.06 ps/(nm*km) |
PMD maximum individual fiber | ≤ 0.1 ps/(nm*km) |
Coating diameter | 242 µm |
Fiber Category | OS2 |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Dimensions
Cable Weight | 58 kg/km |
Max. cable length per reel/drum | 4000 m |
Waterblocking technology
Outside Plant (OSP) applications
UV and microbe resistant
Can be directly buried or installed in ducts
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
Small diameter and bend radius
Easy installation in space-constrained areas
Fibers color coding to Telcordia-Bellcore
Easy identification of the individual fibers