80611327760
No Polish Connectors NPC LC, UPC, SM, 250/900 µm (60 pieces)
Spécifications générales
| Référence du produit | 80611327760 |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Product Type | Field-Installable Connectors |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | In compliance with environmental and mechanical requirements of TIA/ EIA-568-D.3, GR-1081, Issue 1 section 4.3 yield, Insertion loss requirements of GR-1081-CORE, Issue 1 (GR-326-CORE, Issue 4) Thermal Cycle and Thermal Age; Back reflection performance was typical of an index gel-matched mechanical splice connector, Back reflection performance was typical of an index gel-matched mechanical splice connector |
Environmental Conditions
| Temperature Cycling Standard | ≤ 0.3 dB IL, -40° to +75°C, 21 cycles |
| Temperature Range, Operation | -40 °C - 75 °C |
| Temperature Range, Storage | -40 °C - 85 °C |
Design - Connector
| Connector Type | LC |
| Housing Color | Blue |
| Ferrule Material | Yttria-stabilized Zirconia |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Optical Specifications - Connector
| Polish | UPC |
| Insertion Loss, Max. | 0.6 dB |
| Reflectance, Typical | < -40 dB |
Ordering Information
| Package Contents | 60 piece box. Minimum Order Quantity: 60 PCE |
| Units per Delivery | 60/1 |
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)