

80611486608
2178 Splice Closure S/LS/LL/SL 2178-S
通用规范
产品编码 | 80611486608 |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Closure Type | Bolted Half |
Number of Splice Trays Preloaded | 2 |
Sealing Type | Watertight |
Dimensions
Height | 215.9 mm |
Width | 215.9 mm |
Depth | 556.3 mm |
Ordering Information
Units per Delivery | 1/1 |